Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum N Male to 7/16 DIN Male Right Angle Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax , LF Solder

Product ID: PE3C4136-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$197.99
25-49$188.09
50-99$178.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length24 inches

Description

Plenum N Male to 7/16 DIN Male Right Angle Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax , LF Solder

The PE3C4136-24 is a low PIM 7/16 DIN male to N male RF cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 6 GHz operation. It supports antenna jumper connections and RF system integration where low passive intermodulation helps maintain signal quality in cellular infrastructure environments. Brass connector bodies and silver-plated brass contacts pair with PTFE dielectrics, while the corrugated cable handles -55°C to 125°C operation.

Pasternack RF coax low PIM cable assembly is built with N type cable connection on one end and right angle 7/16 DIN cable connection on the other. Our low PIM type N to right angle 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This type N to 7/16 DIN cable is a male to male coax assembly, PE3C4136-24, can also be known as a low PIM type N plug to right angle 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

N type plug to 7/16 DIN plug cable assembly PE3C4136-24 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated N cable assembly is manufactured with type N to right angle 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency low PIM N type male to 7/16 DIN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4136-24 can also be used in the other direction and will be right angle 7/16 DIN male to type N male cable assembly if the opposite connectivity is required.

Low PIM N type plug to 7/16 DIN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to 7/16 DIN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum N male to 7/16 DIN male right angle low PIM cable 24 inch length using SPP-250-LLPL coax , LF solder.

Frequently Asked Questions

What is the PE3C4136-24 RF cable assembly used for?

The PE3C4136-24 is a low PIM RF cable assembly used for connecting 7/16 DIN interface equipment in 50 Ohm signal paths. It uses SPP-250-LLPL corrugated coax, supports DC to 6 GHz operation, and is built with brass connectors and PTFE dielectrics. Cellular infrastructure engineers use it for antenna jumper links where passive intermodulation must stay low across installed RF runs. It also fits general RF system integration work that requires a rugged corrugated cable assembly with stable electrical performance and plenum-oriented construction.

Why would engineers choose a low PIM cable assembly like PE3C4136-24?

Engineers choose the PE3C4136-24 when low passive intermodulation is important in RF links that support cellular and distributed antenna systems. Its low PIM design helps reduce unwanted nonlinear signal products that can interfere with receive sensitivity and overall network performance. This matters in antenna jumper connections, tower runs, and indoor RF distribution where multiple carriers share the same infrastructure. The assembly also combines 50 Ohm impedance, DC to 6 GHz coverage, and corrugated coax construction for reliable use in demanding telecom installations.

Is PE3C4136-24 suitable for cellular infrastructure and DAS installations?

The PE3C4136-24 is suitable for cellular infrastructure and DAS installations that need a low PIM 50 Ohm cable assembly. It supports DC to 6 GHz operation and uses corrugated SPP-250-LLPL coax with an FEP jacket for installed RF interconnect applications. Engineers use assemblies like this in antenna feed sections and indoor plenum spaces where stable RF performance is required. Its operating temperature range of -55°C to 125°C also supports deployment in environments that experience broad thermal variation during service.

What connector and cable construction details define the PE3C4136-24?

The PE3C4136-24 is built as a 7/16 DIN male to N male RF cable assembly using SPP-250-LLPL corrugated coax. It features brass connector bodies, brass contacts with silver plating, PTFE dielectric types, and a 50 Ohm electrical design. Those construction details make it a practical choice for telecom and RF integration work that values durable installed interconnects. The assembly is also rated for VSWR 1.35:1 maximum and operates from DC to 6 GHz in system-level cable routing.