Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to Banana Plug Cable Using RG223 Coax with HeatShrink

Product ID: PE3W04921/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Solder Attachment for RG223, RG142, RG400, RG55Banana Plug Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE44788RG223/UPE4089KitBOM Datasheet

N Male to Banana Plug Cable Using RG223 Coax with HeatShrink

PE3W04921/HS is a N male to Banana plug cable using RG223 coax. This Pasternack N male to Banana plug cable assembly uses a 50 Ohm N for connector 1 and a Banana for connector 2.

Our male N to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04921/HS N male to Banana plug cable assembly is constructed with RG223 coax.