Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity N Male to BNC Male Cable Using PE-C400 Coax

Product ID: PE3W08226

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C400
RF Cable TypePE-C400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44470PE-C400EZ-400-BM-XKitBOM Datasheet

Reverse Polarity N Male to BNC Male Cable Using PE-C400 Coax

PE3W08226 is a reverse polarity N male to BNC male cable using PE-C400 coax. This Pasternack reverse polarity N male to BNC male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm BNC for connector 2.

Our reverse polarity male N to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08226 N reverse polarity male to BNC male cable assembly is constructed with PE-C400 coax.