Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to BNC Male Cable 24 Inch Length Using RG174 Coax

Product ID: PE3246-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C3378-24.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length24 inches

Description

N Male to BNC Male Cable 24 Inch Length Using RG174 Coax

The PE3246-24 is a N male to BNC male cable assembly designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where between-series connections are needed between N and BNC interfaces. Brass connectors, gold-plated contacts, PTFE and Teflon dielectrics, and a PVC jacket support flexible routing with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with type N cable connection on one end and BNC cable connection on the other. Our N type to BNC cable assemblies have a male gender on end 1 and male on end 2. This type N to BNC cable is a male to male coax assembly, PE3246-24, can also be known as a N type plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to BNC plug cable assembly PE3246-24 is built with RG174 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type N male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3246-24 can also be used in the other direction and will be BNC male to type N male cable assembly if the opposite connectivity is required.

Type N plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to BNC cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to BNC male cable 24 inch length using RG174 coax.

Frequently Asked Questions

What is the PE3246-24 RF cable assembly?

The PE3246-24 is a between-series RF cable assembly with an N male connector on one end and a BNC male connector on the other. It uses RG174A/U flexible coax with 50 Ohm impedance and supports operation from DC to 1 GHz. Engineers use this cable when equipment or subsystems require a direct N-to-BNC interface transition in one assembly. Its straight connector configuration and 1.4:1 maximum VSWR make it suitable for bench, prototype, and general RF integration work.

When would I use an N male to BNC male cable like PE3246-24?

The PE3246-24 is used when a system needs to connect an N interface to a BNC interface without adding separate adapters. It combines RG174A/U flexible coax, straight connectors, and 50 Ohm impedance for low-frequency RF links up to 1 GHz. This is useful in laboratory setups, prototype builds, and electronic test configurations that mix connector families. Using one cable assembly can simplify routing, reduce connection points, and help maintain a cleaner signal path in compact work areas.

Is the PE3246-24 suitable for general RF bench and prototype work?

The PE3246-24 is suitable for general RF bench and prototype work where DC to 1 GHz coverage meets the application requirement. It features RG174A/U flexible coax, brass connector bodies, gold-plated contacts, and a 1.4:1 maximum VSWR specification. Engineers often choose this style for temporary setups, development stations, and subsystem checks that require fast N-to-BNC connectivity. Its flexible cable construction also helps with routing around instruments, fixtures, and enclosures during iterative test and integration tasks.

How does the PE3246-24 help with N-to-BNC interface transitions?

The PE3246-24 helps with N-to-BNC interface transitions by providing both connector types in a single prebuilt cable assembly. It pairs an N male connector, a BNC male connector, and 50 Ohm RG174A/U coax for direct between-series interconnection. This approach is useful when instruments, legacy hardware, or RF modules use different connector families in the same setup. Reducing extra adapters can simplify assembly planning and support cleaner cable management in labs, prototypes, and electronic integration environments.