N Male to D-Sub Plug Cable Using LMR-100 Coax
Product ID:
PE3W08575
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | D-Sub |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-100A-PVC |
RF Cable Type | LMR-100A |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4429 | LMR-100A-PVC | PE4809 | KitBOM Datasheet |
---|
N Male to D-Sub Plug Cable Using LMR-100 Coax
PE3W08575 is a N male to D-Sub plug cable using LMR-100A coax. This Pasternack N male to D-Sub plug cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm D-Sub for connector 2.
Our male N to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08575 N male to D-Sub plug cable assembly is constructed with LMR-100A coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.