Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to D-Sub Plug Cable Using RG316 Coax

Product ID: PE3W01758
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inchD-Sub Plug Contact Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100Data Icon
PE4429RG316/UPE4809KitBOM Datasheet

N Male to D-Sub Plug Cable Using RG316 Coax

PE3W01758 is a N male to D-Sub plug cable using RG316 coax. This Pasternack N male to D-Sub plug cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm D-Sub for connector 2.

Our male N to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01758 N male to D-Sub plug cable assembly is constructed with RG316 coax.