Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to GR874 Sexless Cable 12 Inch Length Using RG214 Coax

Product ID: PE3133-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$252.99
25-49$240.34
50-99$227.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2GR874
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to GR874 Sexless Cable 12 Inch Length Using RG214 Coax

The PE3133-12 is an N male to GR874 sexless cable assembly designed for RG214/U coax, offering 50 Ohm impedance in a flexible between-series format. It connects N interface equipment to GR874 test interfaces in RF benches, lab setups, and general electronic system integration. Brass connector bodies, PTFE and Teflon dielectrics, and PVC-jacketed RG214/U coax support reliable use from -20°C to 80°C.

Pasternack RF coax cable assembly is built with type N cable connection on one end and GR874 cable connection on the other. Our N type to GR874 cable assemblies have a male gender on end 1 and sexless on end 2. This type N to GR874 cable is a male to sexless coax assembly, PE3133-12, can also be known as a type N plug to GR874 sexless cable assembly and will be shipped same-day as it is purchased.

N type plug to GR874 sexless cable assembly PE3133-12 is built with RG214 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to GR874 cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to GR874 sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3133-12 can also be used in the other direction and will be GR874 sexless to type N male cable assembly if the opposite connectivity is required.

Type N plug to GR874 sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to GR874 cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to GR874 sexless cable 12 inch length using RG214 coax.

Frequently Asked Questions

What is the PE3133-12 RF cable assembly used for?

The PE3133-12 is a between-series RF cable assembly that connects N interface equipment to GR874 interface hardware in 50 Ohm systems. It uses RG214/U flexible coax with straight connectors on both ends and supports standard RF bench and integration work. Engineers use it in lab setups, legacy test environments, and electronic assemblies where connector conversion is required. This configuration helps bridge instrument, fixture, and system interfaces without changing existing N or GR874 hardware.

When would I use an N male to GR874 sexless cable?

An N male to GR874 sexless cable like PE3133-12 is used when one device has an N port and another has a GR874 interface. The assembly uses 50 Ohm RG214/U flexible coax and straight connector bodies to support standard RF interconnect needs. Test labs often need this format when linking modern N-based equipment with legacy GR874 fixtures or instruments. It is also useful in electronics integration work where preserving existing connector interfaces saves redesign time.

Is the PE3133-12 suitable for general RF bench and lab interconnects?

The PE3133-12 is suitable for general RF bench and lab interconnects that require a 50 Ohm cable between N and GR874 interfaces. It is built with RG214/U flexible coax, brass connector bodies, and PTFE or Teflon dielectric materials for regular equipment connection. Engineers use this type of assembly on benches where flexible routing and straightforward interface conversion are both important. Its straight-to-straight design works well for direct links between instruments, fixtures, and electronic subsystems.

Why would engineers choose RG214/U coax in the PE3133-12 assembly?

Engineers choose the PE3133-12 because it uses RG214/U flexible coax in a 50 Ohm assembly for practical RF equipment interconnection. The cable pairs an N male side with a GR874 sexless side, which supports mixed-interface bench and system requirements. This is useful when assemblies must route between nearby instruments, adapters, or fixtures without a rigid cable format. The construction fits general electronics and RF integration tasks where dependable connectivity and interface compatibility are the main goals.