Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to GR874 Sexless Cable Using RG223 Coax, RoHS

Product ID: PE3170LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2GR874
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50

Description

N Male to GR874 Sexless Cable Using RG223 Coax, RoHS

PE3170LF is a type N male to GR874 sexless cable using RG223 coax. This Pasternack type N male to GR874 sexless cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm GR874 for connector 2.

Our male N type to sexless GR874 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3170LF type N male to GR874 sexless cable assembly is constructed with RG223 coax.