Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male to MHV Male Cable Using PE-P195 Coax

Product ID: PE3W00858

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44520PE-P195PE4093KitBOM Datasheet

N Male to MHV Male Cable Using PE-P195 Coax

PE3W00858 is a N male to MHV male cable using PE-P195 coax. This Pasternack N male to MHV male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm MHV for connector 2.

Our male N to male MHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00858 N male to MHV male cable assembly is constructed with PE-P195 coax.