Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Cable Using LMR-240-UF Coax

Product ID: PE3C2722

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Solder Attachment for LMR-240, PE-C240Flexible LMR-240-UF Indoor / Outdoor Rated Coax Cable Double Shielded with Black TPE JacketN Female Connector Crimp/Solder Attachment for PE-C240, RG8X, 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF
TC-240-NMH-XLMR-240-UFPE44533

N Male to N Female Cable Using LMR-240-UF Coax

PE3C2722 is a to N female cable using coax. This Pasternack to N female cable assembly uses a for connector 1 and a 50 Ohm N for connector 2.

Our to female N cable assembly uses a cable type that is . Pasternack PE3C2722 to N female cable assembly is constructed with coax.