Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male to N Male Cable Using LMR-200-UF Coax with HeatShrink, LF Solder

Product ID: PE3C2807LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-200-UF
RF Cable TypeLMR-200-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-200-NMH-XLMR-200-UFTC-200-NMH-XKitBOM Datasheet

N Male to N Male Cable Using LMR-200-UF Coax with HeatShrink, LF Solder

PE3C2807LF/HS is a N male to N male cable using LMR-200-UF coax. This Pasternack N male to N male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our male N to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2807LF/HS N male to N male cable assembly is constructed with LMR-200-UF coax.

* LMR™ is a trademark of Times Microwave Systems.