Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm N Male to 75 Ohm N Male Low Frequency Cable 24 Inch Length Using 75 Ohm PE-SF200LL75 Coax, RoHS

Product ID: PE3TC1200-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$296.99
25-49$282.14
50-99$267.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberPE-SF200LL75
RF Cable TypePE-SF200LL75
RF Cable Impedance75 Ohm
Length24 inches

Description

75 Ohm N Male to 75 Ohm N Male Low Frequency Cable 24 Inch Length Using 75 Ohm PE-SF200LL75 Coax, RoHS

The PE3TC1200-24 is a 75 Ohm N male to N male flexible cable assembly designed for in-series RF connections, offering 75 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where straight N interfaces are needed between 75 Ohm ports and flexible coax runs. Passivated Stainless Steel connector bodies, Gold-plated Beryllium Copper contacts, and PTFE dielectric support low-loss performance with 1.35:1 maximum VSWR.

Pasternack RF coax low loss cable assembly is built with type N cable connection on one end and type N cable connection on the other. Our low loss type N to N type cable assemblies have a male gender on end 1 and male on end 2. This N type to type N cable is a male to male coax assembly, PE3TC1200-24, can also be known as a low loss type N plug to type N plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type plug cable assembly PE3TC1200-24 is built with PE-SF200LL75 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 75 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency type N male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss N type plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm N male to 75 Ohm N male low frequency cable 24 inch length using 75 Ohm PE-SF200LL75 coax, RoHS.

Frequently Asked Questions

What is the PE3TC1200-24 RF cable assembly used for?

The PE3TC1200-24 is a 75 Ohm N male to N male flexible RF cable assembly used for in-series equipment interconnection. It uses PE-SF200LL75 coax, supports DC to 3 GHz operation, and maintains a 1.35:1 maximum VSWR. Engineers use it between 75 Ohm N ports in broadcast, laboratory, and general electronics systems. Its straight connector configuration and flexible cable design help simplify routing between modules, instruments, and installed RF assemblies.

When would I use a 75 Ohm N male to N male cable instead of a 50 Ohm cable?

A 75 Ohm N male to N male cable like PE3TC1200-24 is used when both connected devices require 75 Ohm impedance. It pairs 75 Ohm N connectors with PE-SF200LL75 coax and supports DC to 3 GHz signal transmission. Broadcast video paths, instrumentation links, and other matched 75 Ohm systems depend on that impedance continuity. Using the correct impedance helps avoid mismatch issues that can affect signal transfer and measurement consistency.

Is the PE3TC1200-24 suitable for bench testing and system integration?

The PE3TC1200-24 is suitable for bench testing and RF system integration where 75 Ohm N interfaces must be connected reliably. It features straight N male connectors, flexible PE-SF200LL75 coax, and passivated Stainless Steel connector bodies with PTFE dielectric. Laboratory setups use this assembly when flexible routing and controlled impedance are needed between instruments and devices. It also fits installed electronics systems that need repeatable connections across a DC to 3 GHz operating range.

What construction details make the PE3TC1200-24 a reliable RF interconnect?

The PE3TC1200-24 uses Passivated Stainless Steel connector bodies and Gold-plated Beryllium Copper contacts for dependable electrical mating. Its PTFE dielectric, FEP jacket, and low loss PE-SF200LL75 coax support stable 75 Ohm cable performance. These materials are useful in repeated lab connections and equipment installations where flexible routing is required. also supports use in projects that need material compliance alongside established RF cable construction.