In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm N Male to 75 Ohm N Male Low Frequency Cable Using 75 Ohm PE-SF200LL75 Coax, RoHS

Product ID: PE3TC1200

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberPE-SF200LL75
RF Cable TypePE-SF200LL75
RF Cable Impedance75

Description

75 Ohm N Male to 75 Ohm N Male Low Frequency Cable Using 75 Ohm PE-SF200LL75 Coax, RoHS

PE3TC1200 is a N type male to N type male cable using PE-SF200LL75 coax. This Pasternack type N male to type N male cable assembly uses a 75 Ohm type N for connector 1 and a 75 Ohm N type for connector 2.

Our male type N to male type N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3TC1200 type N male to type N male cable assembly is constructed with PE-SF200LL75 coax and the maximum VSWR is 1.35:1.