Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to N Male Cable Using PE-SR401FL Coax with HeatShrink

Product ID: PE34679/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Right Angle Connector Clamp/Solder Attachment For PE-SR401AL, PE-SR401FL, RG401Formable 250 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorN Male Connector Solder Attachment for PE-SR401AL, PE-SR401FL, RG401Data Icon
PE4935PE-SR401FLPE4376KitBOM Datasheet

N Male Right Angle to N Male Cable Using PE-SR401FL Coax with HeatShrink

PE34679/HS is a N male right angle to N male cable using PE-SR401FL coax. This Pasternack N male right angle to N male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2. N right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to male N cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE34679/HS N male right angle to N male cable assembly is constructed with PE-SR401FL coax.