Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to N Male Right Angle Cable 48 Inch Length Using PE-SR401FL Coax

Product ID: PE34680-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$199.99
25-49$189.99
50-99$179.99
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm
Length48 inches

Description

N Male Right Angle to N Male Right Angle Cable 48 Inch Length Using PE-SR401FL Coax

The PE34680-48 is an N male right angle to N male right angle cable assembly designed for PE-SR401FL coax, offering 50 Ohm impedance. It supports RF system integration where two right-angle N interfaces help route coax through tighter equipment layouts. Brass connector bodies and PTFE dielectric support reliable cable assembly construction for standard 50 Ohm interconnect requirements.

Pasternack RF coax cable assembly is built with right angle N type cable connection on one end and right angle N type cable connection on the other. Our right angle type N to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This N type to type N cable is a male to male coax assembly, PE34680-48, can also be known as a right angle type N plug to right angle N type plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N plug cable assembly PE34680-48 is built with PE-SR401FL which is a formable coax type. The Pasternack formable N cable assembly is manufactured with right angle type N to right angle type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this N type right angle male to type N right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Type N right angle plug to N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male right angle to N male right angle cable 48 inch length using PE-SR401FL coax.

Frequently Asked Questions

What is the PE34680-48 cable assembly used for?

The PE34680-48 is an N male right angle to N male right angle cable assembly used for 50 Ohm RF interconnections. It uses PE-SR401FL formable coax, brass connector bodies, and PTFE dielectric to support stable routing in compact equipment layouts. Engineers use this assembly when both connection points require N male interfaces with right-angle cable exits. This configuration helps reduce routing strain in rack systems, lab setups, and integrated electronic assemblies.

When would I choose a right-angle N male to right-angle N male cable?

A right-angle N male to right-angle N male cable is useful when straight connectors would create clearance or bend issues. The PE34680-48 addresses that need with right-angle ends on both sides and a formable PE-SR401FL coax construction. Engineers often select this layout for rear-panel connections, enclosed systems, and equipment with limited cable routing space. It helps maintain a cleaner cable path while connecting standard 50 Ohm N interfaces in RF assemblies.

Is the PE34680-48 compatible with standard 50 Ohm N interface equipment?

The PE34680-48 is built for standard 50 Ohm N interface connections on both ends of the cable assembly. It has N male connectors with standard polarity and standard connection method, matching common RF equipment port requirements. This makes it suitable for linking compatible instruments, radios, and integrated electronic systems that use N female ports. Buyers should confirm the mating ports are N female, right-angle clearance is acceptable, and the system requires 50 Ohm components.

Why use formable coax in an RF cable assembly like PE34680-48?

Formable coax is used in the PE34680-48 when an installation needs a cable path shaped to fit a specific space. This assembly uses PE-SR401FL coax, which supports custom routing while retaining the cable assembly's N male right-angle interface configuration. Engineers apply it in prototypes, benchtop systems, and fixed equipment layouts where repeatable cable positioning matters. It is especially useful when routing around nearby hardware, panel edges, or mechanical obstructions in RF enclosures.