Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm N Male to 75 Ohm N Male Cable 12 Inch Length Using 75 Ohm RG11 Coax

Product ID: PE3616-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$98.69
25-49$93.76
50-99$88.82
100-249$84.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 36
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG11A/U
RF Cable TypeRG11
RF Cable Impedance75 Ohm
Length12 inches

Description

75 Ohm N Male to 75 Ohm N Male Cable 12 Inch Length Using 75 Ohm RG11 Coax

The PE3616-12 is a N male to N male RF cable assembly designed for RG11A/U coax, offering 75 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where a 75 Ohm in-series cable is needed between matching N interfaces. Brass connector bodies, gold-plated brass contacts, Teflon dielectric, and a PVC jacket support reliable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with type N cable connection on one end and type N cable connection on the other. Our type N to N type cable assemblies have a male gender on end 1 and male on end 2. This type N to N type cable is a male to male coax assembly, PE3616-12, can also be known as a type N plug to type N plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type plug cable assembly PE3616-12 is built with RG11 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type N male to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

N type plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm N male to 75 Ohm N male cable 12 inch length using 75 Ohm RG11 coax.

Frequently Asked Questions

What is the PE3616-12 RF cable assembly used for?

The PE3616-12 is a 75 Ohm N male to N male RF cable assembly used to connect matching N interface equipment. It uses RG11A/U flexible coax, supports DC to 1 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it in broadcast video paths, RF integration work, and bench setups that require 75 Ohm impedance. Its straight connector configuration helps when equipment ports face directly outward and need a simple in-series cable connection.

When should I choose a 75 Ohm N male to N male cable?

A 75 Ohm N male to N male cable like PE3616-12 is used when both connected devices have female N ports. It is suited for systems that require 75 Ohm impedance, RG11A/U coax, and DC to 1 GHz coverage. Engineers commonly choose this configuration for video transport, RF distribution, and equipment interconnects using matching 75 Ohm interfaces. Selecting the correct impedance helps maintain proper system matching and avoids using a 50 Ohm cable in a 75 Ohm path.

Is the PE3616-12 compatible with 50 Ohm N connector systems?

The PE3616-12 is a 75 Ohm cable assembly and should be selected for equipment designed around 75 Ohm N interfaces. It uses 75 Ohm N male connectors on both ends and RG11A/U coax to maintain the specified impedance. Engineers typically avoid mixing 75 Ohm and 50 Ohm components when controlled impedance is important to system performance. For video, RF distribution, and other matched interconnects, using the correct impedance helps limit mismatch-related reflections.

Why would engineers use RG11A/U coax in the PE3616-12 assembly?

The PE3616-12 uses RG11A/U coax because it provides a flexible 75 Ohm cable platform for N male to N male connections. This assembly also combines brass connector bodies, gold-plated brass contacts, Teflon dielectric, and a PVC jacket for practical installed use. Engineers choose it for RF and video interconnects where a flexible cable is easier to route than rigid transmission hardware. The construction supports lab, integration, and installed environments that need straightforward 75 Ohm connectivity up to 1 GHz.