75 Ohm N Male to 75 Ohm N Male Cable Using 75 Ohm RG216 Coax , LF Solder
Product ID:
PE3618LF
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 |
| Connector Series 2 | N |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 |
| RF Cable Part Number | RG216/U |
| RF Cable Type | RG216 |
| RF Cable Impedance | 75 |
Description
75 Ohm N Male to 75 Ohm N Male Cable Using 75 Ohm RG216 Coax, RoHS
PE3618LF is a N type male to N type male cable using RG216 coax. This Pasternack type N male to type N male cable assembly uses a 75 Ohm type N for connector 1 and a 75 Ohm N type for connector 2.
Our male N type to male N type cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3618LF type N male to type N male cable assembly is constructed with RG216 coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table