Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male to 75 Ohm N Male Right Angle Cable Using 75 Ohm RG216 Coax , LF Solder

Product ID: PE39365LF
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG216/U
RF Cable TypeRG216
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4509RG216/UPE4502KitBOM Datasheet

75 Ohm N Male to 75 Ohm N Male Right Angle Cable Using 75 Ohm RG216 Coax, LF Solder

PE39365LF is a N male to N male right angle cable using RG216 coax. This Pasternack N male to N male right angle cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm N for connector 2. N to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N to male N right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE39365LF N male to N male right angle cable assembly is constructed with RG216 coax.