Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to N Male Adapter

Product ID: PE9007

Pricing

QuantityPrice
1-24$56.79
25-49$53.95
50-99$51.11
100-249$48.84
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 167
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 N
Connector Gender 1 Male
Connector Polarity 1 Standard
Connector Impedance 1 50 Ohm
Connector Series 2 N
Connector Gender 2 Male
Connector Polarity 2 Standard
Connector Impedance 2 50 Ohm
Frequency, Min DC
Frequency, Max 6 GHz
Adapter Body Style Straight
Connector Mount Method 1 None
Connector Body Material 1 Brass
Connector Body Plating 1 Nickel
Connector Mount Method 2 None
Connector Body Material 2 Brass
Connector Body Plating 2 Nickel

Description