Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to NMO Mount Cable Using LMR-195-FR Coax with HeatShrink

Product ID: PE3W09059/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NMO Mount
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-FR
RF Cable TypeLMR-195-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Solder Attachment for RG58, RG141, RG303, LMR-195, PE-C195, PE-P195, .195 inchLow Loss Flexible LMR-195-FR Fire Rated Rated Coax Cable Double Shielded with Black FRPE JacketNMO Mount Connector Crimp/Solder Attachment for RG58, LMR-195Data Icon
PE4329LMR-195-FRPE51167KitBOM Datasheet

N Male to NMO Mount Sexless Cable Using LMR-195-FR Coax with HeatShrink

PE3W09059/HS is a N male to NMO Mount sexless cable using LMR-195-FR coax. This Pasternack N male to NMO Mount sexless cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm NMO Mount for connector 2.

Our male N to sexless NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09059/HS N male to NMO Mount sexless cable assembly is constructed with LMR-195-FR coax.

* LMR™ is a trademark of Times Microwave Systems.