N Male to QMA Male Low PIM Cable Using TFT-402 Coax Using Times Microwave Components , LF Solder
Product ID:
PE3C8343LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | QMA |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-QM-LP | TFT-402 | TC-402-NM-LP | KitBOM Datasheet |
|---|
QMA Male to N Male Cable Using TFT-402 Coax, LF Solder
PE3C8343LF is a QMA male to N male cable using TFT-402 coax. This Pasternack QMA male to N male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm N for connector 2.
Our male QMA to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C8343LF QMA male to N male cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table