Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to QN Male Right Angle Cable 60 Inch Length Using RG223 Coax with HeatShrink, LF Solder

Product ID: PE3W06872LF/HS-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$178.99
25-49$170.04
50-99$161.09
100-249$153.93
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length60 inches

Description

N Male to QN Male Right Angle Cable 60 Inch Length Using RG223 Coax with HeatShrink, LF Solder

The PE3W06872LF/HS-60 is a N male to QN male RF cable assembly designed for RG223/U coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where a flexible coax assembly links N and QN interfaces in compact equipment layouts. Brass connector bodies with gold-plated brass contacts, Teflon and PTFE dielectrics, and a PVC jacket support reliable signal transfer.

Pasternack RF coax cable assembly is built with N type cable connection on one end and right angle QN cable connection on the other. Our type N to right angle QN cable assemblies have a male gender on end 1 and male on end 2. This N type to QN cable is a male to male coax assembly, PE3W06872LF/HS-60, can also be known as a type N plug to right angle QN plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to QN plug cable assembly PE3W06872LF/HS-60 is built with RG223 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to right angle QN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency type N male to QN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W06872LF/HS-60 can also be used in the other direction and will be right angle QN male to N type male cable assembly if the opposite connectivity is required.

N type plug to QN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to QN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to QN male right angle cable 60 inch length using RG223 coax with heatshrink, LF solder.

Frequently Asked Questions

What is the PE3W06872LF/HS-60 RF cable assembly?

The PE3W06872LF/HS-60 is a N male to QN male RF cable assembly built with RG223/U flexible coax for 50 Ohm systems. It supports DC to 4 GHz operation and uses brass connector bodies, gold-plated brass contacts, and Teflon or PTFE dielectric materials. Engineers use this assembly when equipment requires a direct interconnect between N and QN interfaces in integrated RF paths. Its flexible cable construction helps simplify routing inside electronic assemblies, bench setups, and communications hardware where space and connector compatibility matter.

When would I use a N male to QN male cable assembly?

A N male to QN male cable assembly is used when one device has an N interface and the mating equipment uses QN. The PE3W06872LF/HS-60 adds 50 Ohm RG223/U flexible coax and DC to 4 GHz coverage for systems that need stable RF interconnection. Engineers commonly select this configuration for rack equipment, subsystem integration, and test setups that mix connector families.

Is the PE3W06872LF/HS-60 suitable for general RF integration work?

Yes, the PE3W06872LF/HS-60 is suitable for general RF integration work where a 50 Ohm flexible cable is required. It combines RG223/U coax, male N and male QN connectors, and DC to 4 GHz performance for common equipment interconnect tasks. This makes it useful in electronics assemblies, communications hardware, and lab environments where mixed connector interfaces must be linked cleanly. Its flexible construction also helps with cable routing in tighter layouts that do not suit rigid or semi-rigid interconnect options.

Why choose RG223/U for this cable assembly?

RG223/U is used in the PE3W06872LF/HS-60 because it provides a flexible 50 Ohm coax option for practical RF interconnect routing. In this assembly, RG223/U pairs with N male and QN male connectors to support DC to 4 GHz signal transmission. Engineers often choose this cable style for equipment wiring, prototype systems, and test connections that benefit from easier cable positioning. It is a solid fit when the application needs flexibility, standard impedance matching, and a ready-built connectorized cable assembly.