In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Male to QN Male Cable Using Tinned RG402 Coax

Product ID: PE3W00804

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402TN
RF Cable TypeRG402 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4006PE-SR402TNPE44599KitBOM Datasheet

N Male to QN Male Cable Using Tinned RG402 Coax

PE3W00804 is a N male to QN male cable using RG402 Tinned coax. This Pasternack N male to QN male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm QN for connector 2.

Our male N to male QN cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00804 N male to QN male cable assembly is constructed with RG402 Tinned coax.