Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Right Angle to C Male Right Angle Cable Using RG393 Coax with HeatShrink, LF Solder

Product ID: PE34362LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Right Angle Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393C Male Right Angle Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393Data Icon
PE4483RG393/UPE4949KitBOM Datasheet

N Male Right Angle to C Male Right Angle Cable Using RG393 Coax with HeatShrink, LF Solder

PE34362LF/HS is a N male right angle to C male right angle cable using RG393 coax. This Pasternack N male right angle to C male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm C for connector 2. N right angle to C right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to male C right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34362LF/HS N male right angle to C male right angle cable assembly is constructed with RG393 coax.