In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Male Right Angle to N Female 4 Hole Flange Cable Using PE-SR401AL Coax

Product ID: PE3C9082

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401AL-STRAIGHT

Description

Click on the below images to access KitBOM product pages:


PE4935PE-SR401AL-STRAIGHTPE44071KitBOM Datasheet

N Male Right Angle to N Female 4 Hole Flange Cable Using PE-SR401AL Coax

PE3C9082 is a N male right angle to N female 4 hole flange cable using coax. This Pasternack N male right angle to N female 4 hole flange cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2. N right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to female N 4 hole flange cable assembly uses a cable type that is . Pasternack PE3C9082 N male right angle to N female 4 hole flange cable assembly is constructed with coax.