Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Male Right Angle to SMA Male Cable Assemblies

Pasternack Enterprises type N male right angle to SMA male cable assembly product line is made up of 6 custom and standard products which use Flexible coaxial cable. Type N male right angle to SMA male assemblies are manufactured from 1 unique coaxial cable type and 1 unique type N connector. Our type N male right angle to SMA male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male right angle to SMA male cable assemblies are manufactured with 1 unique cable and connector combination. Our customers can choose the type N male right angle to SMA male cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.

Our facility certified to ISO 9001:2015 builds and ships type N male right angle to SMA male cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Exceptional technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant