Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to SMA Male Right Angle Cable 36 Inch Length Using LMR-240-UF Coax

Product ID: PE3W06417-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$86.89
25-49$82.55
50-99$78.20
100-249$74.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 988
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to SMA Male Right Angle Cable 36 Inch Length Using LMR-240-UF Coax

The PE3W06417-36 is an N male to SMA male right angle cable designed for LMR-240-UF coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF system integration where a right angle SMA end helps route cable in tighter equipment layouts. Brass connector bodies with gold plating and PTFE dielectrics support reliable electrical performance across -40°C to 85°C operation.

Pasternack RF coax low loss cable assembly is built with N type cable connection on one end and right angle SMA cable connection on the other. Our low loss type N to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This type N to SMA cable is a male to male coax assembly, PE3W06417-36, can also be known as a low loss N type plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to SMA plug cable assembly PE3W06417-36 is built with LMR-240-UF which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to right angle SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency N type male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W06417-36 can also be used in the other direction and will be right angle SMA male to type N male cable assembly if the opposite connectivity is required.

Low loss type N plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to SMA cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to SMA male right angle cable 36 inch length using LMR-240-UF coax.

Frequently Asked Questions

What is the PE3W06417-36 RF cable assembly?

The PE3W06417-36 is an N male to SMA male right angle RF cable assembly built with LMR-240-UF coax for 50 Ohm systems. It supports DC to 5.8 GHz operation and uses brass connector bodies, gold plating, and PTFE dielectric materials. Engineers use it when equipment requires an N interface on one end and a space-saving SMA connection on the other. Its flexible cable construction helps simplify routing in enclosures, test benches, and integrated RF assemblies with limited clearance.

When would I use an N male to SMA male right angle cable?

An N male to SMA male right angle cable is used when two RF devices have different connector families and limited cable clearance. The PE3W06417-36 combines an N male end, an SMA male right angle end, 50 Ohm impedance, and DC to 5.8 GHz coverage. This makes it useful for equipment racks, panel layouts, and bench setups where a straight SMA connector would strain the cable. Engineers often choose this format to improve routing, protect connector interfaces, and maintain cleaner cable paths inside compact systems.

Why choose LMR-240-UF coax for this cable assembly?

LMR-240-UF coax is chosen when an RF cable assembly needs flexible routing along with low loss performance in 50 Ohm systems. In the PE3W06417-36, this cable supports DC to 5.8 GHz operation and fits installations that need easier movement than rigid coax. It is useful in electronics integration, instrument connections, and enclosure builds where cable bends must be managed carefully. That combination helps engineers route around hardware obstacles while maintaining the interface transition between N and SMA connectors.

Is the PE3W06417-36 suitable for compact equipment layouts?

Yes, the PE3W06417-36 is well suited for compact equipment layouts because its SMA male connector uses a right angle orientation. That geometry helps reduce rear-panel protrusion while the flexible LMR-240-UF cable supports tighter routing in 50 Ohm RF assemblies. Engineers use this style in dense electronics packaging, bench systems, and integrated modules where cable exit direction matters. The brass construction, gold plating, and PTFE dielectric also support reliable interconnect performance across the specified temperature range.