Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male to 75 Ohm TNC Male Cable Using 75 Ohm RG11 Coax with HeatShrink

Product ID: PE3W04494/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG11A/U
RF Cable TypeRG11
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm N Male Connector Crimp/Solder Attachment for RG11A/U, RG144, RG21675 Ohm TNC Male Connector Crimp/Solder Attachment for RG11, RG144Data Icon
PE4510RG11A/UPE44164KitBOM Datasheet

75 Ohm N Male to 75 Ohm TNC Male Cable Using 75 Ohm RG11 Coax with HeatShrink

PE3W04494/HS is a N male to TNC male cable using RG11 coax. This Pasternack N male to TNC male cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm TNC for connector 2.

Our male N to male TNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W04494/HS N male to TNC male cable assembly is constructed with RG11 coax.