Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male to 75 Ohm TNC Male Cable Using 75 Ohm RG179 Coax

Product ID: PE3W06296

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm N Male Connector Clamp/Solder Attachment For RG179, RG18775 Ohm TNC Male Connector Clamp/Solder Attachment For RG179, RG187Data Icon
PE4513RG179B/UPE44167KitBOM Datasheet

75 Ohm N Male to 75 Ohm TNC Male Cable Using 75 Ohm RG179 Coax

PE3W06296 is a N male to TNC male cable using RG179 coax. This Pasternack N male to TNC male cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm TNC for connector 2.

Our male N to male TNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W06296 N male to TNC male cable assembly is constructed with RG179 coax.