We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Type N Male to Type N Male Cable Assemblies

Pasternack Enterprises type N male to type N male cable assembly product group is made up of 594 standard and custom cable assemblies that use Flexible, Formable or Semirigid coaxial cable. Type N male to type N male assemblies are fabricated with 49 unique coaxial cable part numbers and 24 different type N connectors. Our type N male to type N male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male to type N male cable assemblies are built with 78 unique cable and connector combinations. Customers can choose the type N male to type N male cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.

Our facility certified to ISO 9001:2015 builds and ships type N male to type N male cable assemblies the same day from the broadest, deepest inventory of RF and microwave components available. Exceptional customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant