Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Angled Design Offers Flexibility forPrototyping and Testing
IRVINE,Calif. – Pasternack, an Infinite Electronics brand and a leading provider ofRF, microwave and millimeter-wave products, has announced the launch of its newRF angled PCB connectors. Designed to meet the growing demandsof RF applications, these connectors are now available in 1.85 mm, 2.4 mm, and2.92 mm series.
Traditionally,Pasternack has offered straight or edge-mount PCB connectors, but this newangled design delivers increased flexibility, especially for prototyping andtesting. They comply with industry-standard interfaces and support frequenciesfrom DC to 67 GHz, ensuring reliable performance in various RF environments.Their angled configuration simplifies the process of tapping signals from PCBboards, making them ideal for military, defense and test-and-measurementapplications.
“These RFangled PCB connectors enable our customers to prototype and test quickly and efficiently,”said Senior Product Line Manager Amar Ganwani. “The new design expands ourrange of solutions, giving engineers and technicians more options to meet theirproject needs.”
Pasternack’snew RF angled PCB connectors are in stock and available forsame-day shipping. For inquiries, please call +1 (949) 261-1920.
AboutPasternack:
A leader inRF products since 1972, Pasternack is an ISO 9001:2015-certified manufacturerand supplier offering the industry’s largest selection of active and passiveRF, microwave and millimeter-wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
Infiniteoperates a global portfolio of leading in-stock connectivity solution brands. Thebrands help propel the world’s innovators forward by working urgently toprovide products, solutions and real-time support for customers. Backed byWarburg Pincus, Infinite’s brands serve customers across a wide range ofindustries with a broad inventory selection, same-day shipping and 24/7customer service. Learn more at infiniteelectronics.com.
###
Press Contact:Peter McNeilPasternack17792 FitchIrvine, Calif. 92614+1 (978) 682-6936