Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
ReliableSignal Control for Extreme Temperature Environments
IRVINE,Calif. – Pasternack, an Infinite Electronics brand and a leading providerof RF, microwave and millimeter-wave products, has announced the launch oftheir newRF fixed attenuators and terminations for cryogenic applications. Designedto deliver superior performance in extreme environments, these componentssupport frequencies up to 40 GHz with robust durability and precision.
Pasternack’s latest attenuators and terminations feature SMA and 2.92mmconnectorized designs, offering secure and reliable connections forhigh-frequency RF systems. These components operate efficiently across a widetemperature range, from 4 Kelvin to 125°C, making them ideal for cryogenicapplications in quantum computing, aerospace, and scientific research.
Withattenuation levels up to 30 dB and maximum power ratings of 2W (CW), thesedevices ensure precise signal control and minimal loss. They are specified toperform up to 18 GHz and 40 GHz, providing versatility for a variety ofhigh-frequency environments. The use of stainless-steel housing furtherenhances their durability, ensuring reliable performance even under harshconditions.
“At Pasternack,we focus on developing solutions that meet the rigorous demands of advanced RFapplications. Our new cryogenic attenuators and terminations offer unmatchedperformance in extreme temperature environments, providing researchers andengineers with the precision and reliability they need,” said Steven Pong,Senior Product Line Manager.
Pasternack’s new RF fixed attenuators and terminations forcryogenic applications
are in-stockand available for same-day shipping.
For inquiries,contact Pasternack at +1-949-261-1920.
AboutPasternack:
A leader in RFproducts since 1972, Pasternack is an ISO 9001:2015 certified manufacturer andsupplier offering the industry’s largest selection of active and passive RF,microwave, and millimeter wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
InfiniteElectronics operates a global portfolio of leading in-stock connectivitysolution brands. Its brands help propel the world’s innovators forward byworking urgently to provide products, solutions and real-time support forcustomers. Backed by Warburg Pincus, Infinite’s brands serve customers across awide range of industries with a broad inventory selection, same-day shippingand 24/7 customer service.
Learn moreat infiniteelectronics.com.
###
Press Contact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, Calif.92614
(978) 682-6936