Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Pasternack’s RF fixed attenuators and terminations are engineered for cryogenic applications, offering superior high-frequency performance up to 40 GHz. Designed with SMA and 2.92mm connectors, these components ensure optimal signal integrity and reliability even in extreme temperature environments ranging from 4K to 125°C.
Immediate Availability
Pasternack’s RF fixed attenuators and terminations are in-stock and ready to ship with no minimum order requirements.
Exceptional Temperature Resilience
Designed to perform reliably from 4 Kelvin to 125°C, ensuring consistent performance in cryogenic conditions.
Optimized for High-Frequency Applications
Operates efficiently up to 40 GHz with precise attenuation control.
SMA and 2.92mm Connectorized Designs
Provides secure, high-performance connections suitable for demanding RF environments.
Robust Power Handling
Max power ratings up to 2W (CW) for consistent, reliable performance.
Precision Attenuation Levels
Offers attenuation levels up to 30 dB for fine-tuned signal control.
Durable Stainless-Steel Housing
Ensures long-lasting durability and protection in extreme conditions.
3 dB Fixed Attenuator for Cryogenic Application, SMA Male to SMA Female Passivated Stainless Steel Hex/Round Body Rated to 2W, DC to 18 GHz
6 dB Fixed Attenuator for Cryogenic Application, SMA Male to SMA Female Passivated Stainless Steel Body Rated to 2 Watt, DC to 18 GHz
10 dB Fixed Attenuator Bulkhead for Cryogenic Application, 2.92mm Female to 2.92mm Female Copper Gold Plated Body Rated to 1 W, DC to 18 GHz
10 dB Fixed Attenuator for Cryogenic Application, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body Rated to 1 Watt, DC to 40 GHz