New Low-PIM Plenum-Rated Cable Assemblies Deliver Maximum PIM Level of -155 dBc
IRVINE, Calif. - Pasternack, a leading provider of RF, microwave and millimeter wave products, has released a new line of
low-PIM, plenum-rated SPP-250-LLPL cable assemblies
for use in wireless infrastructure. Typical applications include distributed antenna systems (DAS), indoor wireless systems, multi-carrier communication systems and PIM testing.
Pasternack’s 36 new low PIM jumper cables are made with UL910 plenum-rated SPP-250-LLPL cable and feature a maximum PIM level of -155 dBc. PIM levels have been fully tested with PIM test results marked on each cable. These cables deliver a maximum operating frequency of 6 GHz and a maximum VSWR of 1.25:1 up to 2 GHz and 1.35:1 up to 6 GHz. They are offered with 4.3-10, 7/16 DIN, N and 4.1-9.5 mini-DIN connector combinations including right-angle connectors. These low PIM cable assemblies are lightweight, flexible and can operate in a temperature range of -55°C to +125°C.
“This new family of low PIM cables encompasses 36 connector and length variants. The timing of this product release is perfect because another generation of wireless systems is rolling out and our customers are going to need more low-PIM interconnects,” said Dan Birch, Product Manager.
Pasternack’s new low-PIM, plenum-rated SPP-250-LLPL cable assemblies are in stock and ready for immediate shipment with no minimum order quantity. For detailed information on these products, please visit
https://www.pasternack.com/pages/RF-Microwave-and-Millimeter-Wave-Products/low-pim-plenum-rated-spp-250-llpl-cable-assemblies.html
.
For inquiries, Pasternack can be contacted at +1-949-261-1920.
###
About Pasternack:
A leader in RF products since 1972, Pasternack is an ISO 9001:2008 certified manufacturer and supplier offering the industry’s largest selection of active and passive RF, microwave and millimeter wave products available for same-day shipping. Pasternack is an Infinite Electronics company.
Press Contact:
Peter McNeil
Pasternack
17792 Fitch
Irvine, CA 92614
(978) 682-6936 x1174
Back