Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
New Adapters Deliver High-FrequencyPerformance for Tight-Space Applications
IRVINE,Calif. – Pasternack, an Infinite Electronics brand and a leading provider ofRF, microwave and millimeter-wave products, has announced the launch of its new45-degree-angle adapters for in-seriesconnections, 1.85 mm.The adapters are designed to connect two systems seamlessly, offering a widerange of high-frequency connections with low VSWR performance, making them anideal solution for various applications.
The new45-degree-angle adapters feature a unique bend that allows for efficient signalrouting in tight spaces. With a frequency range of up to 65 GHz, the RFadapters ensure optimal performance in demanding environments. The wide rangeof connector interface options provides versatility for different frequency-rangeapplications, catering to a broad spectrum of needs.
Constructedfrom rugged stainless-steel, Pasternack’s 45-degree-angle adapters are built towithstand harsh conditions, making them perfect for military, defense andaerospace applications. Their low VSWR design minimizes signal loss, ensuringminimal impact on system performance.
“These45-degree-angle adapters provide high-frequency performance and adaptabilityfor a wide range of applications,” said Product Line Manager Amar Ganwani. “Theirinnovative design and robust construction make them ideal for engineers facingthe challenges of modern RF environments.”
Pasternack’snew 45-degree-angle adapters for in-seriesconnections, 1.85 mm,are in stock and available for same-day shipping. For inquiries, please call +1(949) 261-1920.
AboutPasternack:
A leader inRF products since 1972, Pasternack is an ISO 9001:2015-certified manufacturerand supplier offering the industry’s largest selection of active and passiveRF, microwave and millimeter-wave products available for same-day shipping.Pasternack is an Infinite Electronics brand.
AboutInfinite Electronics:
Infiniteoperates a global portfolio of leading in-stock connectivity solution brands.Its brands help propel the world’s innovators forward by working urgently toprovide products, solutions and real-time support for customers. Backed byWarburg Pincus, Infinite’s brands serve customers across a wide range ofindustries with a broad inventory selection, same-day shipping and 24/7customer service. Learn more at infiniteelectronics.com.
###