Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to GR874 Cable Assemblies

Pasternack Enterprises type N to GR874 cable assembly product line has 28 custom and standard cable assemblies using flexible cable. Type N to GR874 assemblies are assembled using 2 different coaxial cable types and 2 different type N connectors. Our type N to GR874 cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N to GR874 cable assemblies are manufactured with 4 unique cable and connector combinations. Our customers may select the type N to GR874 cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 builds and ships type N to GR874 cable assemblies the same day from the broadest, deepest inventory of RF and microwave components available. Exceptional customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).