Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Male to GR874 Sexless Cable Assemblies

Pasternack Enterprises type N male to GR874 sexless cable assembly product line is made up of 28 standard and custom designs which use Flexible cable. Type N male to GR874 sexless assemblies are manufactured using 2 different coax cable types and 2 unique type N connectors. Our type N male to GR874 sexless cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male to GR874 sexless cable assemblies are built with 4 unique cable and connector combinations. Our customers may choose the type N male to GR874 sexless cable assemblies with any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

Pasternack Enterprises' facility certified to ISO 9001:2015 ships type N male to GR874 sexless cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant