Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to Type N Cable Assemblies

Pasternack Enterprises type N to type N cable assembly product group has 3,328 custom and standard cable assemblies that use flexible, formable or semirigid cable. Type N to type N assemblies are manufactured using 50 unique cable part numbers and 70 unique type N connectors. Our type N to type N cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N to type N cable assemblies are available with 289 unique cable and connector combinations. Customers may select the type N to type N cable assemblies that have any combination of the following characteristics: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be specified.

The Pasternack facility certified to ISO 9001:2015 builds and ships type N to type N cable assemblies the same day from the broadest, deepest inventory of RF and microwave components available. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1141-1160 of 2611 Results
Jump to
of 131
GO