Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to SMA Cable Assemblies

Pasternack Enterprises type N to SMA cable assembly product portfolio is made up of 1,114 standard and custom products using flexible, formable or semirigid coax cable. Type N to SMA assemblies are assembled using 36 unique coaxial cable part numbers and 25 unique type N connectors. Our type N to SMA cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N to SMA cable assemblies are built with 145 unique cable and connector combinations. Customers can select the type N to SMA cable assemblies that have any of the following configurations: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.

Pasternack's facility certified to ISO 9001:2015 ships type N to SMA cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1741-1760 of 2471 Results
Jump to
of 124
GO