Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to TNC Cable Assemblies

Pasternack Enterprises type N to TNC cable assembly product group is made up of 289 standard and custom configurations that use flexible, formable or semirigid coaxial cable. Type N to TNC assemblies are fabricated with 22 different coaxial cable types and 10 unique type N connectors. Our type N to TNC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N to TNC cable assemblies are manufactured with 43 unique connector and cable combinations. Our customers can select the type N to TNC cable assemblies with any of the following specifications: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be specified.

Pasternack Enterprises' facility certified to ISO 9001:2015 ships type N to TNC cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1021-1040 of 1538 Results
Jump to
of 77
GO