Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to UHF Cable Assemblies

Pasternack Enterprises type N to UHF cable assembly product portfolio has 6 custom and standard assemblies which use flexible cable. Type N to UHF assemblies are manufactured with 1 different coax cable part number and 1 unique type N connector. Our type N to UHF cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N to UHF cable assemblies are built with 1 unique connector and cable combination. Our customers may choose the type N to UHF cable assemblies with any combination of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 builds and ships type N to UHF cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Excellent technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

121-140 of 254 Results
Jump to
of 13
GO