Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N to UMCX Cable Assemblies

Pasternack Enterprises type N to UMCX cable assembly product line offers 7 standard and custom cable assemblies which use flexible coaxial cable. Type N to UMCX assemblies are built with 1 different coax cable type and 1 different type N connector. Our type N to UMCX cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N to UMCX cable assemblies are available with 1 unique cable and connector combination. Customers may select the type N to UMCX cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching is available.

The Pasternack facility certified to ISO 9001:2015 builds and ships type N to UMCX cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).