Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Type N Male to UMCX Plug Right Angle Cable Assemblies

Pasternack Enterprises type N male to UMCX plug right angle cable assembly product group contains 7 custom and standard designs using Flexible coax cable. Type N male to UMCX plug right angle assemblies are built using 1 unique coax cable part number and 1 different type N connector. Our type N male to UMCX plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N male to UMCX plug right angle cable assemblies are available with 1 unique cable and connector combination. You can select the type N male to UMCX plug right angle cable assemblies with any combination of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships type N male to UMCX plug right angle cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Exceptional customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant