Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to UMCX Plug Cable Using RG178 Coax

Product ID: PE38813

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2UMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50

Description

N Male to UMCX Plug Cable Using RG178 Coax

PE38813 is a N type male to UMCX plug right angle cable using RG178 coax. This Pasternack type N male to UMCX plug right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm UMCX for connector 2. N type to UMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N type to plug UMCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38813 type N male to UMCX plug right angle cable assembly is constructed with RG178 coax.