NEX10 Male Right Angle to 4.3-10 Female Cable Using 1/4 inch Superflexible Coax
Product ID:
PE3W15787
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | NEX10 |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 4.3-10 |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-1/4SFHC |
RF Cable Type | 1/4" Superflexible |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE45669 | PE-1/4SFHC | PE45656 | KitBOM Datasheet |
---|
NEX10 Male Right Angle to 4.3-10 Female Cable Using 1/4 inch Superflexible Coax
PE3W15787 is a NEX10 male right angle to 4.3-10 female cable using 1/4" Superflexible coax. This Pasternack NEX10 male right angle to 4.3-10 female cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm 4.3-10 for connector 2. NEX10 right angle to 4.3-10 coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male NEX10 right angle to female 4.3-10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W15787 NEX10 male right angle to 4.3-10 female cable assembly is constructed with 1/4" Superflexible coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.