Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NEX10 Male to 4.3-10 Female Cable Using 1/4 inch Superflexible Coax

Product ID: PE3W14654

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/4SFHC
RF Cable Type1/4" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NEX10 Male Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-2504.3-10 Female Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250Data Icon
PE45668PE-1/4SFHCPE45656KitBOM Datasheet

NEX10 Male to 4.3-10 Female Cable Using 1/4 inch Superflexible Coax

PE3W14654 is a NEX10 male to 4.3-10 female cable using 1/4" Superflexible coax. This Pasternack NEX10 male to 4.3-10 female cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm 4.3-10 for connector 2.

Our male NEX10 to female 4.3-10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W14654 NEX10 male to 4.3-10 female cable assembly is constructed with 1/4" Superflexible coax.