Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

NEX10 Male to NEX10 Male Cable Using 1/4 inch Superflexible Coax , LF Solder

Product ID: PE3C7849LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/4SFHC
RF Cable Type1/4" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NEX10 Male Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250NEX10 Male Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250Data Icon
PE45668PE-1/4SFHCPE45668KitBOM Datasheet

NEX10 Male to NEX10 Male Cable Using 1/4 inch Superflexible Coax, LF Solder

PE3C7849LF is a NEX10 male to NEX10 male cable using 1/4" Superflexible coax. This Pasternack NEX10 male to NEX10 male cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm NEX10 for connector 2.

Our male NEX10 to male NEX10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C7849LF NEX10 male to NEX10 male cable assembly is constructed with 1/4" Superflexible coax.