Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NEX10 Male to QMA Male Right Angle Low PIM Cable Using TFT-5G-402 Coax , LF Solder

Product ID: PE3W14945LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NEX10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-NX10M-LPTFT-5G-402TC-402-QM-RA-LPKitBOM Datasheet

NEX10 Male to QMA Male Right Angle Cable Using TFT-5G-402 Coax, LF Solder

PE3W14945LF is a NEX10 male to QMA male right angle cable using TFT-5G-402 coax. This Pasternack NEX10 male to QMA male right angle cable assembly uses a 50 Ohm NEX10 for connector 1 and a 50 Ohm QMA for connector 2. NEX10 to QMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male NEX10 to male QMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14945LF NEX10 male to QMA male right angle cable assembly is constructed with TFT-5G-402 coax.