Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NMO Mount to N Male Right Angle Cable Using RG58 Coax

Product ID: PE3W07479

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NMO Mount
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NMO Mount Connector Crimp/Solder Attachment for RG58, LMR-195N Male Right Angle Connector Clamp/Solder Attachment for RG58, RG55, RG141, RG142, RG223, RG400, RG303, PE-C195, PE-P195, LMR-195Data Icon
PE51167RG58C/UPE4135KitBOM Datasheet

NMO Mount Sexless to N Male Right Angle Cable Using RG58 Coax

PE3W07479 is a NMO Mount sexless to N male right angle cable using RG58 coax. This Pasternack NMO Mount sexless to N male right angle cable assembly uses a 50 Ohm NMO Mount for connector 1 and a 50 Ohm N for connector 2. NMO Mount to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our sexless NMO Mount to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07479 NMO Mount sexless to N male right angle cable assembly is constructed with RG58 coax.