NMO Mount to N Male Cable Using RG58 Coax with HeatShrink
Product ID:
PE3W08377/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | NMO Mount |
| Connector Gender 1 | Sexless |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG58C/U |
| RF Cable Type | RG58 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE51167 | RG58C/U | TC-195-NMH-X | KitBOM Datasheet |
|---|
NMO Mount Sexless to N Male Cable Using RG58 Coax with HeatShrink
PE3W08377/HS is a NMO Mount sexless to N male cable using RG58 coax. This Pasternack NMO Mount sexless to N male cable assembly uses a 50 Ohm NMO Mount for connector 1 and a 50 Ohm N for connector 2.
Our sexless NMO Mount to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08377/HS NMO Mount sexless to N male cable assembly is constructed with RG58 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table